IESNA:LM-63-2002
[TEST]P1437658
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5B-760-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 5xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.52A 182.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23003.5
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3204.0 3223.6 3040.5 2680.9 2478.2 2458.6 2471.7 2524.0 2628.6 2765.9 2916.3 3223.6 3897.1 4721.0 5656.1 6571.5 7277.7 7826.9 
8493.9 8945.1 9187.0 9213.2 8670.5 8160.4 7722.3 6898.4 5211.4 3537.5 2824.8 1857.0 673.5 359.6 241.9 130.8 91.5 52.3 0.0 
3204.0 3230.2 3047.1 2694.0 2491.3 2465.1 2484.7 2537.1 2635.1 2785.5 2942.5 3230.2 3903.7 4753.7 5734.5 6591.1 7343.1 7983.9 
8559.3 9023.5 9324.3 9343.9 8748.9 8238.9 7761.6 6924.6 5309.5 3648.7 2824.8 1863.6 673.5 372.7 248.5 137.3 91.5 52.3 0.0 
3204.0 3223.6 3060.2 2746.3 2524.0 2491.3 2510.9 2569.7 2674.4 2837.8 3020.9 3282.5 3857.9 4747.2 5714.9 6682.7 7571.9 8317.4 
9030.1 9664.4 10024.0 10148.2 9997.8 9324.3 8748.9 8095.0 6381.9 4296.0 3047.1 2072.8 908.9 438.1 294.2 196.2 150.4 85.0 0.0 
3204.0 3230.2 3092.9 2811.7 2589.4 2563.2 2569.7 2635.1 2759.4 2942.5 3190.9 3498.3 3916.7 4707.9 5701.8 6793.8 7794.3 8663.9 
9487.8 10200.5 10704.0 11024.4 11076.7 10985.2 10560.2 9795.1 9219.7 8291.2 6663.0 4230.6 1693.5 699.7 431.6 281.2 202.7 
98.1 0.0 
3204.0 3243.2 3138.6 2962.1 2726.7 2680.9 2707.1 2785.5 2929.4 3158.2 3465.6 3851.4 4276.4 4871.4 5721.5 6806.9 8023.1 9128.2 
9958.6 10684.4 11227.1 11593.3 11881.0 12175.3 12286.4 12064.1 11697.9 11102.9 9690.5 6872.3 3635.6 1392.8 673.5 359.6 202.7 
98.1 0.0 
3204.0 3236.7 3184.4 3099.4 2955.5 2877.1 2929.4 3066.7 3236.7 3472.1 3831.7 4302.5 4858.3 5414.1 6126.9 7088.1 8245.4 9376.6 
10337.8 10874.0 11286.0 11711.0 12155.6 12737.6 13306.5 13744.6 13947.3 14032.3 12946.8 9873.6 5878.4 2393.2 922.0 431.6 209.2 
91.5 0.0 
3204.0 3262.9 3243.2 3249.8 3249.8 3243.2 3295.6 3459.0 3701.0 4034.4 4446.4 4969.5 5584.1 6316.5 7153.5 8121.2 8918.9 9677.4 
10331.3 10913.3 11462.5 12011.8 12770.3 13581.1 14280.7 14522.7 13960.3 12868.4 11514.8 9389.7 5721.5 2236.3 719.3 346.6 150.4 
45.8 0.0 
3204.0 3256.3 3282.5 3347.9 3452.5 3589.8 3805.6 4027.9 4328.7 4694.9 5178.7 5799.9 6525.7 7395.4 8356.6 9376.6 10200.5 10782.5 
11272.9 11802.5 12495.7 13280.3 14006.1 14503.1 14012.7 12973.0 11704.5 10063.2 7598.1 4394.1 2099.0 1072.4 601.6 353.1 222.3 
78.5 0.0 
3204.0 3256.3 3321.7 3432.9 3602.9 3844.8 4165.2 4551.0 5015.3 5525.3 6126.9 6833.0 7656.9 8624.7 9723.2 10743.3 11554.1 12214.5 
12731.0 13443.8 14378.8 15287.7 15817.4 15405.4 14339.6 13169.1 11501.8 8762.0 5564.5 2890.2 1569.3 889.3 601.6 425.0 248.5 98.1 
0.0 
3204.0 3249.8 3315.2 3459.0 3655.2 3923.3 4276.4 4675.2 5198.3 5714.9 6355.7 7101.1 8029.6 9017.0 10200.5 11351.4 12371.4 13280.3 
14058.4 15000.0 16248.9 17249.4 17713.6 17138.2 15758.5 13855.7 11338.3 7918.5 4374.5 2229.7 1216.2 758.5 510.0 346.6 215.8 111.2 
0.0 
3204.0 3223.6 3289.0 3439.4 3661.7 3949.4 4282.9 4747.2 5250.7 5806.5 6480.0 7238.5 8140.8 9121.6 10285.5 11482.1 12430.3 13254.2 
13895.0 14614.2 15523.1 16046.2 16000.5 14980.4 13234.5 11181.4 8794.7 5760.7 3086.3 1523.5 922.0 575.4 385.8 222.3 150.4 65.4 0.0 
3204.0 3217.1 3269.4 3400.2 3596.3 3857.9 4178.3 4564.1 5048.0 5525.3 6074.5 6702.3 7421.5 8245.4 9180.5 10220.1 11168.3 11887.5 
12469.5 13077.6 13666.1 13810.0 13411.1 12096.8 10390.2 8500.4 6519.2 4217.5 2223.2 1150.8 738.9 477.3 281.2 143.9 91.5 45.8 0.0 
3204.0 3197.5 3230.2 3321.7 3472.1 3681.3 3929.8 4217.5 4537.9 4897.6 5263.7 5682.2 6192.2 6761.1 7467.3 8278.1 8912.4 9422.4 
9625.1 9657.8 9579.3 8951.6 7761.6 5917.6 4197.9 3014.4 2164.3 1399.3 817.4 536.2 359.6 241.9 150.4 78.5 39.2 13.1 0.0 
3204.0 3158.2 3112.5 3105.9 3119.0 3164.8 3210.6 3236.7 3269.4 3243.2 3164.8 3040.5 2949.0 2942.5 3092.9 3295.6 3328.3 3014.4 2517.4 
2053.2 1569.3 1150.8 902.4 719.3 582.0 470.8 366.2 274.6 202.7 150.4 111.2 78.5 52.3 26.2 6.5 6.5 0.0 
3204.0 3079.8 2942.5 2805.1 2674.4 2543.6 2373.6 2085.9 1719.7 1399.3 1262.0 1268.5 1353.5 1490.8 1595.5 1569.3 1340.5 1039.7 771.6 621.2 
549.3 510.0 457.7 392.3 320.4 268.1 215.8 189.6 163.5 143.9 117.7 98.1 65.4 26.2 6.5 0.0 0.0 
3204.0 3040.5 2798.6 2537.1 2275.5 1955.1 1523.5 1111.6 941.6 908.9 902.4 902.4 915.4 935.0 882.7 712.7 536.2 451.2 398.9 353.1 326.9 
300.8 274.6 248.5 228.9 215.8 196.2 150.4 111.2 85.0 52.3 32.7 13.1 6.5 0.0 0.0 0.0 
3204.0 2988.2 2661.3 2301.7 1896.3 1425.5 987.4 850.0 817.4 778.1 745.4 719.3 693.1 653.9 568.9 451.2 385.8 326.9 281.2 255.0 228.9 
215.8 196.2 189.6 170.0 150.4 130.8 111.2 85.0 58.8 45.8 26.2 13.1 0.0 0.0 0.0 0.0 
3204.0 2942.5 2524.0 2099.0 1602.0 1052.7 856.6 804.3 765.0 719.3 673.5 614.6 562.3 503.5 431.6 372.7 320.4 274.6 241.9 222.3 202.7 189.6 
176.5 163.5 150.4 137.3 117.7 91.5 78.5 65.4 45.8 26.2 6.5 0.0 0.0 0.0 0.0 
3204.0 2883.6 2445.5 1922.4 1347.0 902.4 823.9 784.7 738.9 693.1 634.3 562.3 496.9 431.6 372.7 326.9 287.7 248.5 228.9 209.2 189.6 176.5 163.5 
150.4 130.8 117.7 98.1 78.5 65.4 52.3 32.7 13.1 0.0 0.0 0.0 0.0 0.0 
3204.0 2870.5 2380.1 1830.9 1163.9 863.1 817.4 778.1 732.3 680.0 614.6 549.3 477.3 411.9 353.1 307.3 274.6 241.9 215.8 196.2 176.5 163.5 143.9 
130.8 117.7 91.5 71.9 65.4 52.3 39.2 19.6 6.5 0.0 0.0 0.0 0.0 0.0 
3204.0 2864.0 2347.4 1752.4 1078.9 856.6 810.8 771.6 732.3 680.0 608.1 536.2 464.3 405.4 353.1 313.9 281.2 255.0 222.3 196.2 170.0 156.9 137.3 
124.2 104.6 71.9 52.3 45.8 32.7 19.6 13.1 0.0 0.0 0.0 0.0 0.0 0.0 
3204.0 2837.8 2340.9 1758.9 1072.4 850.0 810.8 771.6 725.8 673.5 608.1 536.2 470.8 411.9 359.6 320.4 287.7 255.0 222.3 196.2 170.0 156.9 137.3 
124.2 104.6 71.9 52.3 39.2 32.7 19.6 6.5 0.0 0.0 0.0 0.0 0.0 0.0 
